??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23010.0813 Nuts for T-slots
HELP_VARIABLE
Company
Halder
Description
EH 23010. - Nuts for T-slots, DIN 508 with antislipping device
Bill of material
23010.0813 Nuts for T-slots
BESTNR
Ref. No.
23010.0813
D
Thread
M10
N
T-slot size
12 mm
A
11.6 mm
E
18 mm
H
14 mm
K
7 mm
S
0.80 mm
G
Weight
22 g
Embedded user actions